IESNA:LM-63-2002
[TEST]P1559674
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S865D940-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]4000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1963
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2000.7 1984.2 1974.4 1954.9 1936.6 1915.5 1880.4 1836.7 1803.7 1766.1
1702.8 1624.7 1564.2 1494.5 1379.7 1245.8 1150.5 1057 920.2 792.5
717.3 645.8 551.2 465.9 413.7 365.1 299.1 242.7 205.1 172.1
128.3 87.1 64.2 44 18.3 4.6 0
2000.7 1997.7 1991.7 1958.3 1918.8 1858.1 1755.7 1652.7 1586.7 1523.8
1429.3 1335 1270.8 1205.2 1101.6 990.2 913.2 840 733.3 633.8
573.7 517.3 439.6 371 328.1 288.5 233.9 186.1 154.2 126.5
89.1 56.7 40.7 27.5 11.7 3 0
2000.7 2011.1 2009 1961.6 1900.9 1800.8 1630.9 1468.7 1369.7 1281.6
1155.8 1045.3 977.5 915.9 823.5 734.5 675.8 623.1 546.3 475.1
430.1 388.7 328.1 276.1 242.5 211.9 168.7 129.4 103.3 80.8
49.9 26.4 17.3 11 5.1 1.3 0
2000.7 2008.4 1987 1870.5 1765.1 1642.5 1451.5 1282.9 1183 1093.4
968.7 863.1 798.3 740.9 657.4 580.1 530.9 487.5 424.7 366.9
329.6 297.6 249 208.2 182.2 157.8 122.2 88.8 69.5 53.3
31.3 15.7 9.9 6.3 3.4 0.9 0
2000.7 2000.2 1951.9 1747.9 1589.9 1450.6 1253.9 1096.4 1006.2 923.2
810.3 716.7 657.2 603.9 528.5 459.5 416.9 379.2 324.9 275.6
243.6 218.8 180.8 149.3 130.3 111.1 82 53.4 41.5 31.8
19.6 11.7 7.9 5.4 3.4 0.9 0
2000.7 1996 1912.4 1645.3 1461 1311.8 1117.4 967.1 882.5 804.3
699.8 613.6 558.2 507.9 438.4 375.9 337.7 303.6 257.4 216
189.3 169.9 139.5 113.3 96.1 79.4 56 33.6 26 20.2
13.5 9.4 6.9 5 3.4 1.1 0
2000.7 1995.6 1868.6 1562.8 1378.5 1226 1042 895.1 811.7 736.8
637.1 553.7 501.1 452.9 386.9 329.1 293.4 261 222.3 188.3
166.9 150.7 125.3 100.3 79.8 62.7 44.3 29.3 22.9 18.3
13 9 6.9 5 3.4 1.5 0
2000.7 1995.7 1831.9 1492.4 1307.7 1154 978.3 834 752.1 680.4
584.9 503.2 452.9 406 343.3 289.4 255.9 226 193.5 165.6
148.6 134.7 112.8 87.8 65.4 49 34.8 25.6 20.2 16.7
12.4 8.6 6.7 4.9 3.3 1.7 0
2000.7 1997.3 1816.6 1458.4 1272.1 1123.3 949.8 805.6 726.1 657.3
564 480.9 431 383.7 322.9 271 239.1 214.1 183.9 157.9
142.5 128.2 105.7 76.6 56.8 44.5 31.7 23.7 18.7 15.6
11.3 8.1 6.2 4.4 2.8 1.3 0
2000.7 1998.9 1801.4 1424.4 1236.4 1092.5 921.3 777.2 700.1 634.1
543.2 458.6 409.1 361.4 302.5 252.6 222.3 202.1 174.2 150.1
136.4 121.7 98.5 65.5 48.1 39.9 28.6 21.8 17.2 14.4
10.3 7.6 5.7 3.9 2.3 0.9 0
2000.7 1997.3 1816.6 1458.4 1272.1 1123.3 949.8 805.6 726.1 657.3
564 480.9 431 383.7 322.9 271 239.1 214.1 183.9 157.9
142.5 128.2 105.7 76.6 56.8 44.5 31.7 23.7 18.7 15.6
11.3 8.1 6.2 4.4 2.8 1.3 0
2000.7 1995.7 1831.9 1492.4 1307.7 1154 978.3 834 752.1 680.4
584.9 503.2 452.9 406 343.3 289.4 255.9 226 193.5 165.6
148.6 134.7 112.8 87.8 65.4 49 34.8 25.6 20.2 16.7
12.4 8.6 6.7 4.9 3.3 1.7 0
2000.7 1995.6 1868.6 1562.8 1378.5 1226 1042 895.1 811.7 736.8
637.1 553.7 501.1 452.9 386.9 329.1 293.4 261 222.3 188.3
166.9 150.7 125.3 100.3 79.8 62.7 44.3 29.3 22.9 18.3
13 9 6.9 5 3.4 1.5 0
2000.7 1996 1912.4 1645.3 1461 1311.8 1117.4 967.1 882.5 804.3
699.8 613.6 558.2 507.9 438.4 375.9 337.7 303.6 257.4 216
189.3 169.9 139.5 113.3 96.1 79.4 56 33.6 26 20.2
13.5 9.4 6.9 5 3.4 1.1 0
2000.7 2000.2 1951.9 1747.9 1589.9 1450.6 1253.9 1096.4 1006.2 923.2
810.3 716.7 657.2 603.9 528.5 459.5 416.9 379.2 324.9 275.6
243.6 218.8 180.8 149.3 130.3 111.1 82 53.4 41.5 31.8
19.6 11.7 7.9 5.4 3.4 0.9 0
2000.7 2008.4 1987 1870.5 1765.1 1642.5 1451.5 1282.9 1183 1093.4
968.7 863.1 798.3 740.9 657.4 580.1 530.9 487.5 424.7 366.9
329.6 297.6 249 208.2 182.2 157.8 122.2 88.8 69.5 53.3
31.3 15.7 9.9 6.3 3.4 0.9 0
2000.7 2011.1 2009 1961.6 1900.9 1800.8 1630.9 1468.7 1369.7 1281.6
1155.8 1045.3 977.5 915.9 823.5 734.5 675.8 623.1 546.3 475.1
430.1 388.7 328.1 276.1 242.5 211.9 168.7 129.4 103.3 80.8
49.9 26.4 17.3 11 5.1 1.3 0
2000.7 1997.7 1991.7 1958.3 1918.8 1858.1 1755.7 1652.7 1586.7 1523.8
1429.3 1335 1270.8 1205.2 1101.6 990.2 913.2 840 733.3 633.8
573.7 517.3 439.6 371 328.1 288.5 233.9 186.1 154.2 126.5
89.1 56.7 40.7 27.5 11.7 3 0
2000.7 1984.2 1974.4 1954.9 1936.6 1915.5 1880.4 1836.7 1803.7 1766.1
1702.8 1624.7 1564.2 1494.5 1379.7 1245.8 1150.5 1057 920.2 792.5
717.3 645.8 551.2 465.9 413.7 365.1 299.1 242.7 205.1 172.1
128.3 87.1 64.2 44 18.3 4.6 0
2000.7 1997.7 1991.7 1958.3 1918.8 1858.1 1755.7 1652.7 1586.7 1523.8
1429.3 1335 1270.8 1205.2 1101.6 990.2 913.2 840 733.3 633.8
573.7 517.3 439.6 371 328.1 288.5 233.9 186.1 154.2 126.5
89.1 56.7 40.7 27.5 11.7 3 0
2000.7 2011.1 2009 1961.6 1900.9 1800.8 1630.9 1468.7 1369.7 1281.6
1155.8 1045.3 977.5 915.9 823.5 734.5 675.8 623.1 546.3 475.1
430.1 388.7 328.1 276.1 242.5 211.9 168.7 129.4 103.3 80.8
49.9 26.4 17.3 11 5.1 1.3 0
2000.7 2008.4 1987 1870.5 1765.1 1642.5 1451.5 1282.9 1183 1093.4
968.7 863.1 798.3 740.9 657.4 580.1 530.9 487.5 424.7 366.9
329.6 297.6 249 208.2 182.2 157.8 122.2 88.8 69.5 53.3
31.3 15.7 9.9 6.3 3.4 0.9 0
2000.7 2000.2 1951.9 1747.9 1589.9 1450.6 1253.9 1096.4 1006.2 923.2
810.3 716.7 657.2 603.9 528.5 459.5 416.9 379.2 324.9 275.6
243.6 218.8 180.8 149.3 130.3 111.1 82 53.4 41.5 31.8
19.6 11.7 7.9 5.4 3.4 0.9 0
2000.7 1996 1912.4 1645.3 1461 1311.8 1117.4 967.1 882.5 804.3
699.8 613.6 558.2 507.9 438.4 375.9 337.7 303.6 257.4 216
189.3 169.9 139.5 113.3 96.1 79.4 56 33.6 26 20.2
13.5 9.4 6.9 5 3.4 1.1 0
2000.7 1995.6 1868.6 1562.8 1378.5 1226 1042 895.1 811.7 736.8
637.1 553.7 501.1 452.9 386.9 329.1 293.4 261 222.3 188.3
166.9 150.7 125.3 100.3 79.8 62.7 44.3 29.3 22.9 18.3
13 9 6.9 5 3.4 1.5 0
2000.7 1995.7 1831.9 1492.4 1307.7 1154 978.3 834 752.1 680.4
584.9 503.2 452.9 406 343.3 289.4 255.9 226 193.5 165.6
148.6 134.7 112.8 87.8 65.4 49 34.8 25.6 20.2 16.7
12.4 8.6 6.7 4.9 3.3 1.7 0
2000.7 1997.3 1816.6 1458.4 1272.1 1123.3 949.8 805.6 726.1 657.3
564 480.9 431 383.7 322.9 271 239.1 214.1 183.9 157.9
142.5 128.2 105.7 76.6 56.8 44.5 31.7 23.7 18.7 15.6
11.3 8.1 6.2 4.4 2.8 1.3 0
2000.7 1998.9 1801.4 1424.4 1236.4 1092.5 921.3 777.2 700.1 634.1
543.2 458.6 409.1 361.4 302.5 252.6 222.3 202.1 174.2 150.1
136.4 121.7 98.5 65.5 48.1 39.9 28.6 21.8 17.2 14.4
10.3 7.6 5.7 3.9 2.3 0.9 0
2000.7 1997.3 1816.6 1458.4 1272.1 1123.3 949.8 805.6 726.1 657.3
564 480.9 431 383.7 322.9 271 239.1 214.1 183.9 157.9
142.5 128.2 105.7 76.6 56.8 44.5 31.7 23.7 18.7 15.6
11.3 8.1 6.2 4.4 2.8 1.3 0
2000.7 1995.7 1831.9 1492.4 1307.7 1154 978.3 834 752.1 680.4
584.9 503.2 452.9 406 343.3 289.4 255.9 226 193.5 165.6
148.6 134.7 112.8 87.8 65.4 49 34.8 25.6 20.2 16.7
12.4 8.6 6.7 4.9 3.3 1.7 0
2000.7 1995.6 1868.6 1562.8 1378.5 1226 1042 895.1 811.7 736.8
637.1 553.7 501.1 452.9 386.9 329.1 293.4 261 222.3 188.3
166.9 150.7 125.3 100.3 79.8 62.7 44.3 29.3 22.9 18.3
13 9 6.9 5 3.4 1.5 0
2000.7 1996 1912.4 1645.3 1461 1311.8 1117.4 967.1 882.5 804.3
699.8 613.6 558.2 507.9 438.4 375.9 337.7 303.6 257.4 216
189.3 169.9 139.5 113.3 96.1 79.4 56 33.6 26 20.2
13.5 9.4 6.9 5 3.4 1.1 0
2000.7 2000.2 1951.9 1747.9 1589.9 1450.6 1253.9 1096.4 1006.2 923.2
810.3 716.7 657.2 603.9 528.5 459.5 416.9 379.2 324.9 275.6
243.6 218.8 180.8 149.3 130.3 111.1 82 53.4 41.5 31.8
19.6 11.7 7.9 5.4 3.4 0.9 0
2000.7 2008.4 1987 1870.5 1765.1 1642.5 1451.5 1282.9 1183 1093.4
968.7 863.1 798.3 740.9 657.4 580.1 530.9 487.5 424.7 366.9
329.6 297.6 249 208.2 182.2 157.8 122.2 88.8 69.5 53.3
31.3 15.7 9.9 6.3 3.4 0.9 0
2000.7 2011.1 2009 1961.6 1900.9 1800.8 1630.9 1468.7 1369.7 1281.6
1155.8 1045.3 977.5 915.9 823.5 734.5 675.8 623.1 546.3 475.1
430.1 388.7 328.1 276.1 242.5 211.9 168.7 129.4 103.3 80.8
49.9 26.4 17.3 11 5.1 1.3 0
2000.7 1997.7 1991.7 1958.3 1918.8 1858.1 1755.7 1652.7 1586.7 1523.8
1429.3 1335 1270.8 1205.2 1101.6 990.2 913.2 840 733.3 633.8
573.7 517.3 439.6 371 328.1 288.5 233.9 186.1 154.2 126.5
89.1 56.7 40.7 27.5 11.7 3 0
2000.7 1984.2 1974.4 1954.9 1936.6 1915.5 1880.4 1836.7 1803.7 1766.1
1702.8 1624.7 1564.2 1494.5 1379.7 1245.8 1150.5 1057 920.2 792.5
717.3 645.8 551.2 465.9 413.7 365.1 299.1 242.7 205.1 172.1
128.3 87.1 64.2 44 18.3 4.6 0
